250058
Messenger Stainless Steel Cable Tie for RCT RADIAX® Radiating cables
Specifications
Product Classification
Product Type | Cable tie |
General Specifications
Cables per Hanger | 1 |
Hanger Type | Cable tie |
Mounting | Messenger wire |
Dimensions
Height | 5.1 mm | 0.201 in |
Width | 7.9 mm | 0.311 in |
Length | 362 mm | 14.252 in |
Compatible Diameter, maximum | 102 mm | 4.016 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pullout Force, maximum with no cable slippage | 700 N | 157.366 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Flammability Test Method | UL 2043 |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.01 kg | 0.022 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cable tie |
General Specifications
Cables per Hanger | 1 |
Hanger Type | Cable tie |
Mounting | Messenger wire |
Dimensions
Height | 5.1 mm | 0.201 in |
Width | 7.9 mm | 0.311 in |
Length | 362 mm | 14.252 in |
Compatible Diameter, maximum | 102 mm | 4.016 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pullout Force, maximum with no cable slippage | 700 N | 157.366 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Flammability Test Method | UL 2043 |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.01 kg | 0.022 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse