Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

42396A-16

Base Product: BUTTERFLY-HANGER-SERIES

Butterfly Hanger for elliptical waveguide 43

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hanger kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Maximum Stack Height 0
Height 41.9 mm | 1.650 in
Width 38.1 mm | 1.500 in
Length 63.5 mm | 2.500 in
Compatible Cable Diameter Range 34.8–38.6 mm
Compatible Diameter, maximum 38.6 mm | 1.520 in
Compatible Diameter, minimum 34.8 mm | 1.370 in
Nominal Size NA
Waveguide Size WR187 | WG12 | R48

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 8.9 cm | 3.504 in
Length, packed 8.9 cm | 3.504 in
Packaging quantity 10
Weight, gross 0.76 kg | 1.676 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Hanger kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Maximum Stack Height 0
Height 41.9 mm | 1.650 in
Width 38.1 mm | 1.500 in
Length 63.5 mm | 2.500 in
Compatible Cable Diameter Range 34.8–38.6 mm
Compatible Diameter, maximum 38.6 mm | 1.520 in
Compatible Diameter, minimum 34.8 mm | 1.370 in
Nominal Size NA
Waveguide Size WR187 | WG12 | R48

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 8.9 cm | 3.504 in
Length, packed 8.9 cm | 3.504 in
Packaging quantity 10
Weight, gross 0.76 kg | 1.676 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification