42396A-18
Base Product: BUTTERFLY-HANGER-SERIES
Universal Passive bracket
Specifications
Product Classification
Product Type | Bracket kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Silver |
Hanger Type | Hanger kits |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 11 cm | 4.331 in |
Width, packed | 18 cm | 7.087 in |
Length, packed | 15 cm | 5.906 in |
Included | Hardware |
Packaging quantity | 5 |
Weight, gross | 1.39 kg | 3.064 lb |
Product Classification
Product Type | Bracket kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Silver |
Hanger Type | Hanger kits |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 11 cm | 4.331 in |
Width, packed | 18 cm | 7.087 in |
Length, packed | 15 cm | 5.906 in |
Included | Hardware |
Packaging quantity | 5 |
Weight, gross | 1.39 kg | 3.064 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse