860674607-048 | HG ANCHOR,GUYED-TOWER,48" FACE
Base Product: HOISTING-GRIP-ANCHORS
Cable Support Mount for Guyed Towers to Support Cable, 48" Face
Features and Benefits
-The 860674607-048 is a purpose built tower face bracket that is designed to support 1000 pounds of cable per eye up to 2000 pounds in combination. Ideal for Hybrid cable. Includes mounting eye bolt for attachment.
-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.
-Can be installed inside or outside of tower face.
-Stands off tower to allow other cables to pass.
-Supports towers with a 48" face width (center to center of leg) and 1.5"-3" Diameter Legs.
-Additional units can be installed along the tower face as needed to support additional cables.
-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.
-Can be installed inside or outside of tower face.
-Stands off tower to allow other cables to pass.
-Supports towers with a 48" face width (center to center of leg) and 1.5"-3" Diameter Legs.
-Additional units can be installed along the tower face as needed to support additional cables.
-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Round member |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Round member |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse