860674608-009 | GRIP ANCHOR, FOR 9 HOLE CABLE LADDER
Base Product: HOISTING-GRIP-ANCHORS
Heavy Duty Cable Ladder Cross Member with Cable Attachment Points
Features and Benefits
-Product is designed to be field installed as needed on cable ladders to allow for the attachment of cables. Replaces a current rung on the cable ladder. Additional units can be installed along the cable ladder as needed to support additional cables.
-Purpose built cable ladder rung that is designed to support 1000 pounds of cable per eye or up to 1000 pounds in combination. Ideal for Hybrid cable. Includes mounting eye bolt for attachment.
Installs on the below standard cable ladders:
CL-0910-U
CL-0920-U
-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
-Purpose built cable ladder rung that is designed to support 1000 pounds of cable per eye or up to 1000 pounds in combination. Ideal for Hybrid cable. Includes mounting eye bolt for attachment.
Installs on the below standard cable ladders:
CL-0910-U
CL-0920-U
-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Cable ladder |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Cable ladder |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse