Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ACS-4

Base Product: WGB-AND-MISC-CABLE-SUPPORTS

Antenna and RRU Cable Support Bracket for up to 4 Cables

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Antenna/RRU Cable Support
Warranty One year

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Round member

Dimensions

Width 304.8 mm | 12 in
Length 294.64 mm | 11.6 in
Mounting Diameter, maximum 50.8 mm | 2 in
Mounting Diameter, minimum 254 mm | 10 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 1.1 kg | 2.425 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Portfolio CommScope®
Product Type Antenna/RRU Cable Support
Warranty One year

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Round member

Dimensions

Width 304.8 mm | 12 in
Length 294.64 mm | 11.6 in
Mounting Diameter, maximum 50.8 mm | 2 in
Mounting Diameter, minimum 254 mm | 10 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 1.1 kg | 2.425 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification