ACS-D24
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Antenna and RRU Cable Support Bracket for up to 24 Cables
Configure Product Variants
Product Variants
Configure and display product variants of ACS-D24 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Kit Content | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Antenna/RRU Cable Support |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cable Runs, quantity | 24 |
Hole, quantity | 24 |
Mounting | Round and angle legs |
Dimensions
Height | 76.2 mm | 3 in |
Width | 347.98 mm | 13.7 in |
Length | 744.22 mm | 29.3 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 7.1 kg | 15.653 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Antenna/RRU Cable Support |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cable Runs, quantity | 24 |
Hole, quantity | 24 |
Mounting | Round and angle legs |
Dimensions
Height | 76.2 mm | 3 in |
Width | 347.98 mm | 13.7 in |
Length | 744.22 mm | 29.3 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 7.1 kg | 15.653 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse