B2252PG
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Star Support Tee Bracket for 1-1/2 in to 5-1/2 in OD round members and up to 5 in 90 degree and up to 7 in 60 degree angle members
Specifications
Product Classification
Product Type | Star Support Bracket |
General Specifications
Cable Runs, quantity | 16 |
Hole, quantity | 16 |
Mounting | Round and angle legs |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 139.700 mm | 5.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Product Classification
Product Type | Star Support Bracket |
General Specifications
Cable Runs, quantity | 16 |
Hole, quantity | 16 |
Mounting | Round and angle legs |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 139.700 mm | 5.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse