BCU78
Base Product: BCU-SERIES-GROMMETS
Grommet - Universal barrel cushion for 4-14mm cables, for 7/8 in Standard or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 13.995 mm | 0.551 in |
Compatible Diameter, minimum | 3.988 mm | 0.157 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 4.9 kg | 10.803 lb |
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 13.995 mm | 0.551 in |
Compatible Diameter, minimum | 3.988 mm | 0.157 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 4.9 kg | 10.803 lb |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse