Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

BHD-114

Base Product: BH-SERIES-HANGER-BLOCKS

Double Block Hanger for 1-1/4 in coaxial cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hanger kit
Product Brand HELIAX®
Ordering Note ANDREW® standard product (Global)

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Double block hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Maximum Stack Height 4
Height 49 mm | 1.929 in
Width 56.1 mm | 2.209 in
Length 110 mm | 4.331 in
Compatible Cable Diameter Range 39.6–40.6 mm
Compatible Diameter, maximum 40.6 mm | 1.598 in
Compatible Diameter, minimum 39.6 mm | 1.559 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 5.1 cm | 2.008 in
Width, packed 20.3 cm | 7.992 in
Length, packed 30.5 cm | 12.008 in
Packaging quantity 10
Weight, gross 0.99 kg | 2.183 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Hanger kit
Product Brand HELIAX®
Ordering Note ANDREW® standard product (Global)

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Double block hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Maximum Stack Height 4
Height 49 mm | 1.929 in
Width 56.1 mm | 2.209 in
Length 110 mm | 4.331 in
Compatible Cable Diameter Range 39.6–40.6 mm
Compatible Diameter, maximum 40.6 mm | 1.598 in
Compatible Diameter, minimum 39.6 mm | 1.559 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 5.1 cm | 2.008 in
Width, packed 20.3 cm | 7.992 in
Length, packed 30.5 cm | 12.008 in
Packaging quantity 10
Weight, gross 0.99 kg | 2.183 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification