BHD-58
Base Product: BH-SERIES-HANGER-BLOCKS
Double Block Hanger for 18 to 20mm Cables - Hardware Sold Separately (search 243095-SERIES-HARDWARE for options avaliable)
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Double block hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 4 |
Height | 27.9 mm | 1.098 in |
Width | 39.6 mm | 1.559 in |
Length | 72.4 mm | 2.850 in |
Compatible Cable Diameter Range | 17.8–20.1 mm |
Compatible Diameter, maximum | 20.1 mm | 0.791 in |
Compatible Diameter, minimum | 17.8 mm | 0.701 in |
Nominal Size | 5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.8 cm | 1.496 in |
Width, packed | 17.8 cm | 7.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 0.45 kg | 0.992 lb |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Double block hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 4 |
Height | 27.9 mm | 1.098 in |
Width | 39.6 mm | 1.559 in |
Length | 72.4 mm | 2.850 in |
Compatible Cable Diameter Range | 17.8–20.1 mm |
Compatible Diameter, maximum | 20.1 mm | 0.791 in |
Compatible Diameter, minimum | 17.8 mm | 0.701 in |
Nominal Size | 5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.8 cm | 1.496 in |
Width, packed | 17.8 cm | 7.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 0.45 kg | 0.992 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse