CB-12-50
Base Product: CABLE-BANDING-SERIES
Cable Banding, Bulk, 1/2 in x 50 ft Reel (uses CB-LH-25 Locking Heads - not incl)
Specifications
Product Classification
Product Type | Banding |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Color | Black |
Mounting | Round member |
Dimensions
Width | 12.7 mm | 0.5 in |
Length | 15.24 m | 50 ft |
Material Thickness | 1.524 mm | 0.06 in |
Material Specifications
Material Type | Heat-stabilized weather resistant acetal |
Mechanical Specifications
Tensile Force | 1112.055 N | 250 lbf |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -65 °C to +90 °C (-85 °F to +194 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CSA | Compliant |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Banding |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Color | Black |
Mounting | Round member |
Dimensions
Width | 12.7 mm | 0.5 in |
Length | 15.24 m | 50 ft |
Material Thickness | 1.524 mm | 0.06 in |
Material Specifications
Material Type | Heat-stabilized weather resistant acetal |
Mechanical Specifications
Tensile Force | 1112.055 N | 250 lbf |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -65 °C to +90 °C (-85 °F to +194 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CSA | Compliant |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse