CB-LH-25
Base Product: CABLE-BANDING-SERIES
Locking Heads for Cable Banding CB-12-50, 25 pcs (uses CB-IT installation tool - not incl)
Specifications
Product Classification
Product Type | Banding |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Color | Black |
Mounting | Round member |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 19.05 mm | 0.75 in |
Length | 0.021 m | 0.07 ft |
Material Specifications
Material Type | Heat-stabilized weather resistant acetal |
Environmental Specifications
Operating Temperature | -65 °C to +90 °C (-85 °F to +194 °F) |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
CSA | Compliant |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Banding |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Color | Black |
Mounting | Round member |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 19.05 mm | 0.75 in |
Length | 0.021 m | 0.07 ft |
Material Specifications
Material Type | Heat-stabilized weather resistant acetal |
Environmental Specifications
Operating Temperature | -65 °C to +90 °C (-85 °F to +194 °F) |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
CSA | Compliant |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse