CM-R56
Base Product: RING-MOUNTS
Round Chimney Mount, 5–6 ft OD
Features and Benefits
Allows for standard sector frame to be mounted to a chimney utilizing (2) "760258156-001" interface brackets per sector frame. Ordered separate.
Sector frames ordered separate.
Site engineer of record to determine capacity and structure suitability for installation.
Sector frames ordered separate.
Site engineer of record to determine capacity and structure suitability for installation.
Specifications
Product Classification
Product Type | Chimney mount |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Mounting | Round Chimneys, 1.52–1.83 m (5–6 ft) OD |
Dimensions
Height | 609.6 mm | 24 in |
Width | 1524 mm | 60 in |
Length | 1524 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 108.9 lb | 240.083 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Chimney mount |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Mounting | Round Chimneys, 1.52–1.83 m (5–6 ft) OD |
Dimensions
Height | 609.6 mm | 24 in |
Width | 1524 mm | 60 in |
Length | 1524 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 108.9 lb | 240.083 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse