CS-B-2
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Cluster Support Bracket, u-bolt for 2-3/8 in OD round member attachment
Specifications
Product Classification
Product Type | Cluster Support Bracket |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Cluster support |
Dimensions
Height | 127 mm | 5 in |
Width | 228.6 mm | 9 in |
Length | 152.4 mm | 6 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Cluster Support Bracket |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Cluster support |
Dimensions
Height | 127 mm | 5 in |
Width | 228.6 mm | 9 in |
Length | 152.4 mm | 6 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.8 kg | 3.968 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse