CSMAST-RRU-006
Base Product: RRU-MOUNTS
Pipe Column Mast 72" Tall - Mounts on up to 3.5" Round or 4" Square Stand Off Arm
Specifications
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Round member | Square support rail |
Dimensions
Height | 1828.800 mm | 72 in |
Mounting Diameter 2, maximum | 101.600 mm | 4 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware | Mast |
Packaging quantity | 1 |
Weight, net | 24.317 kg | 53.61 lb |
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Round member | Square support rail |
Dimensions
Height | 1828.800 mm | 72 in |
Mounting Diameter 2, maximum | 101.600 mm | 4 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware | Mast |
Packaging quantity | 1 |
Weight, net | 24.317 kg | 53.61 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse