EWSH-132
Base Product: EWSH-SERIES-HANGERS
Universal Snap-in Hanger for elliptical waveguide 132
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in through hole |
Dimensions
Height | 40.9 mm | 1.610 in |
Width | 42.9 mm | 1.689 in |
Length | 72.9 mm | 2.870 in |
Compatible Diameter, maximum | 31 mm | 1.220 in |
Compatible Diameter, minimum | 23.1 mm | 0.909 in |
Waveguide Size | WR62 | WG18 | R140 |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 20 cm | 7.874 in |
Length, packed | 20 cm | 7.874 in |
Packaging quantity | 10 |
Weight, gross | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in through hole |
Dimensions
Height | 40.9 mm | 1.610 in |
Width | 42.9 mm | 1.689 in |
Length | 72.9 mm | 2.870 in |
Compatible Diameter, maximum | 31 mm | 1.220 in |
Compatible Diameter, minimum | 23.1 mm | 0.909 in |
Waveguide Size | WR62 | WG18 | R140 |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 20 cm | 7.874 in |
Length, packed | 20 cm | 7.874 in |
Packaging quantity | 10 |
Weight, gross | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse