HG-064114-158
Base Product: HG-SERIES-GROMMETS
Grommet with 4 x 6 mm hole and 4 X 11 mm hole for 1-5/8 in SnapStack or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 8 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Width | 54.864 mm | 2.16 in |
Compatible Diameter, maximum | 10.922 mm | 0.43 in |
Compatible Diameter, minimum | 6.096 mm | 0.24 in |
Diameter Range (cable 1) | 6 mm |
Diameter Range (cable 2) | 11 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.86 kg | 1.896 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 8 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Width | 54.864 mm | 2.16 in |
Compatible Diameter, maximum | 10.922 mm | 0.43 in |
Compatible Diameter, minimum | 6.096 mm | 0.24 in |
Diameter Range (cable 1) | 6 mm |
Diameter Range (cable 2) | 11 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.86 kg | 1.896 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse