HG-091242-158
Base Product: HG-SERIES-GROMMETS
Grommet with 1 x 9 mm hole and 2 x 23 mm holes for 1-5/8 in SnapStak or Click-on Hanger
Features and Benefits
- Typically used for 8 AWG power trunk cables and 10mm fiber trunk cables
Specifications
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 3 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 9 mm |
Diameter Range (cable 2) | 23 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.74 kg | 1.631 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 3 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 9 mm |
Diameter Range (cable 2) | 23 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.74 kg | 1.631 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse