HG-10MM-12
Base Product: HG-SERIES-GROMMETS
Grommet with Single 10mm hole for 1/2 in Standard or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 10 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 1/2 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.09 kg | 0.198 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 10 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 1/2 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.09 kg | 0.198 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse