HG-15MM-78
Base Product: HG-SERIES-GROMMETS
Single Cable Grommet for a 7/8 in Snap-in or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 15 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 7/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.5 kg | 1.102 lb |
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 15 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 7/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.5 kg | 1.102 lb |
Documentation & Downloads
Ordering Guide
Product Specification
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse