Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HG-24-114

Base Product: HG-SERIES-GROMMETS

Grommet with 23.6mm hole for 1-1/4 in Standard or Click-on Hanger

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Grommet
Product Brand HELIAX®
Ordering Note ANDREW® non-standard product

General Specifications

Adapter Type Adapter
Cables per Hanger 1
Color Black

Dimensions

Height 55.626 mm | 2.19 in
Diameter Range (cable 1) 24 mm
Diameter Range (cable 2) NA
Nominal Size 1-1/4 in

Material Specifications

Material Type EPDM rubber

Packaging and Weights

Packaging quantity 10
Weight, gross 0.74 kg | 1.631 lb

Product Classification

Product Type Grommet
Product Brand HELIAX®
Ordering Note ANDREW® non-standard product

General Specifications

Adapter Type Adapter
Cables per Hanger 1
Color Black

Dimensions

Height 55.626 mm | 2.19 in
Diameter Range (cable 1) 24 mm
Diameter Range (cable 2) NA
Nominal Size 1-1/4 in

Material Specifications

Material Type EPDM rubber

Packaging and Weights

Packaging quantity 10
Weight, gross 0.74 kg | 1.631 lb

Product Specification

Product Specification