L4CLICK
Base Product: CLICK-SERIES-HANGERS
Double Click-on Hanger for 1/2 in coaxial cable
Specifications
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 3 |
Height | 51.1 mm | 2.012 in |
Width | 45 mm | 1.772 in |
Length | 88.9 mm | 3.500 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 19 cm | 7.48 in |
Width, packed | 8 cm | 3.15 in |
Length, packed | 17 cm | 6.693 in |
Packaging quantity | 10 |
Weight, gross | 0.26 kg | 0.573 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 3 |
Height | 51.1 mm | 2.012 in |
Width | 45 mm | 1.772 in |
Length | 88.9 mm | 3.500 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 19 cm | 7.48 in |
Width, packed | 8 cm | 3.15 in |
Length, packed | 17 cm | 6.693 in |
Packaging quantity | 10 |
Weight, gross | 0.26 kg | 0.573 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse