Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L5CLICKB

Base Product: CLICK-SERIES-HANGERS

Double Click-on Hanger for 7/8 in coaxial cable - Hardware Sold Separately (search 243095-SERIES-HARDWARE for options avaliable)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hanger kit
Product Brand HELIAX®
Ordering Note ANDREW® non-standard product

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Click-on hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Maximum Stack Height 4
Height 51.1 mm | 2.012 in
Width 56.9 mm | 2.240 in
Length 111 mm | 4.370 in
Compatible Cable Diameter Range 27.7–28.2 mm
Compatible Diameter, maximum 28.2 mm | 1.110 in
Compatible Diameter, minimum 27.5 mm | 1.083 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 24.4 cm | 9.606 in
Width, packed 13.4 cm | 5.276 in
Length, packed 11.5 cm | 4.528 in
Packaging quantity 10
Weight, gross 0.98 kg | 2.161 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Hanger kit
Product Brand HELIAX®
Ordering Note ANDREW® non-standard product

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Click-on hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Maximum Stack Height 4
Height 51.1 mm | 2.012 in
Width 56.9 mm | 2.240 in
Length 111 mm | 4.370 in
Compatible Cable Diameter Range 27.7–28.2 mm
Compatible Diameter, maximum 28.2 mm | 1.110 in
Compatible Diameter, minimum 27.5 mm | 1.083 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 24.4 cm | 9.606 in
Width, packed 13.4 cm | 5.276 in
Length, packed 11.5 cm | 4.528 in
Packaging quantity 10
Weight, gross 0.98 kg | 2.161 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification