MC-FM4-24-278
Base Product: MC-K-SERIES
4-sector Monopole 24" Stand-off Mount kit, 10 in to 30 in OD, includes (4) 2-7/8" OD x 96" pipe
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Pipe, quantity | 4 |
Sectors, quantity | 4 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 0.000 m | 0 ft |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 762.000 mm | 30 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 609.600 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (4) | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 260.453 kg | 574.2 lb |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Pipe, quantity | 4 |
Sectors, quantity | 4 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 0.000 m | 0 ft |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 762.000 mm | 30 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 609.600 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (4) | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 260.453 kg | 574.2 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse