Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-KD10M-B

Base Product: MC-K-SERIES

Heavy Duty Double T-Arm Monopole Mount Base Kit, Includes (2) Ring Mounts for 15"-50" OD Monopole, 10.5 ft x 3-1/2" OD face pipes. Antenna Pipes not included.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability.
Includes 3-1/2” OD face pipes. Antenna Pipes not included.

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.200 m | 10.5 ft
Width 3048.000 mm | 120 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in
Stand-off Distance 1244.600 mm | 49 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Ring mounts (2) | Stand-off arms
Packaging quantity 1
Weight, net 310.257 kg | 684 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.200 m | 10.5 ft
Width 3048.000 mm | 120 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in
Stand-off Distance 1244.600 mm | 49 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Ring mounts (2) | Stand-off arms
Packaging quantity 1
Weight, net 310.257 kg | 684 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification