MC-PK-278-DSHKIT
Base Product: RRU-MOUNTS
RRU Pipe Mount Kit for Monopole Platforms, Mounts to 3-1/2" Face Pipe and 2-3/8" Top Rail, Includes (1) 2-7/8" x 96" Mounting Pipe
Specifications
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Height | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter 2, maximum | 60.325 mm | 2.375 in |
Mounting Diameter 2, minimum | 60.325 mm | 2.375 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 88.900 mm | 3.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Crossover plates | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 43.454 kg | 95.8 lb |
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Height | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter 2, maximum | 60.325 mm | 2.375 in |
Mounting Diameter 2, minimum | 60.325 mm | 2.375 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 88.900 mm | 3.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Crossover plates | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 43.454 kg | 95.8 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse