MC-PK10-B
Base Product: MC-PK-SERIES
Low-Profile Co-location Platform Base Kit, 10.5 ft face, for 12in to 50in OD Monopoles, No Pipes or Support Rail
Specifications
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 292.100 mm | 11.5 in |
Face Width | 3.200 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1270.000 mm | 50 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 412.315 kg | 909 lb |
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 292.100 mm | 11.5 in |
Face Width | 3.200 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1270.000 mm | 50 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 412.315 kg | 909 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse