MC-PK10-C
Base Product: MC-PK-SERIES
Low-Profile Co-location Platform Kit, 10.5 ft face for 12 in to 50 in OD Monopoles, includes (12) 2 3/8" OD x 96" Antenna Pipes & Top Support Rail Kit
Specifications
Product Classification
Product Type | Monopole platform kit |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 3.200 m | 10.5 ft |
Platform Width | 3200.400 mm | 126 in |
Width | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1270.000 mm | 50 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 718.037 kg | 1583 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Monopole platform kit |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 3.200 m | 10.5 ft |
Platform Width | 3200.400 mm | 126 in |
Width | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1270.000 mm | 50 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 718.037 kg | 1583 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Specification
Warranty
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse