MC-PM10M-12C-96
Base Product: ATLAS
ATLAS 10 ft Monopole Platform with (12) 2.88" OD x 96" Antenna Pipes. Includes Top Rail Kit.
Features and Benefits
The innovative ATLAS Monopole Platform provides high-load performance, Lower EPA, and reduced weight – all with a single-point tower connection.
NOTE: Engineering loading based on Antenna pipes vertically centered on main horizontal face.
NOTE: Engineering loading based on Antenna pipes vertically centered on main horizontal face.
Specifications
Product Classification
Product Type | Monopole platform kit |
Product Series | ATLAS |
Country Specific for | United States |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 36.576 m | 120 ft |
Platform Width | 3200.400 mm | 126 in |
Pipe Length | 2438.400 mm | 96 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Mounting Circumference, maximum | 1143.000 mm | 45 in |
Mounting Circumference, minimum | 304.800 mm | 12 in |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Mounting hardware | Plain end pipes (12) | Platform | Rail | Ring mount |
Weight, net | 986.110 kg | 2174 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Monopole platform kit |
Product Series | ATLAS |
Country Specific for | United States |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 36.576 m | 120 ft |
Platform Width | 3200.400 mm | 126 in |
Pipe Length | 2438.400 mm | 96 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Mounting Circumference, maximum | 1143.000 mm | 45 in |
Mounting Circumference, minimum | 304.800 mm | 12 in |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Mounting hardware | Plain end pipes (12) | Platform | Rail | Ring mount |
Weight, net | 986.110 kg | 2174 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Specification
Warranty
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse