MC-PM10M4-16-120
Base Product: ATLAS
Atlas 4-Sector Monopole Platform Base kit, 15 in to 45 in OD, 2-7/8 in OD x 10 ft 6 in face & (16) 2-7/8 in OD x 120 in antenna pipes. Top rail ordered separately.
Specifications
Product Classification
Product Type | Monopole platform kit |
Product Series | ATLAS |
General Specifications
Pipe, quantity | 16 |
Sectors, quantity | 4 |
Dimensions
Face Width | 3.200 m | 10.5 ft |
Pipe Length | 3048.000 mm | 120 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 1206.238 kg | 2659.3 lb |
Product Classification
Product Type | Monopole platform kit |
Product Series | ATLAS |
General Specifications
Pipe, quantity | 16 |
Sectors, quantity | 4 |
Dimensions
Face Width | 3.200 m | 10.5 ft |
Pipe Length | 3048.000 mm | 120 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 1206.238 kg | 2659.3 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse