MC-RM1050-4
Base Product: RING-MOUNTS
Universal Ring Mount, 4-sector, 10 in to 50 in OD
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 254–1270 mm (10–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Height | 292.100 mm | 11.5 in |
Mounting Diameter, maximum | 1270.000 mm | 50 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount | Threaded rod |
Packaging quantity | 1 |
Weight, net | 154.357 kg | 340.3 lb |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 254–1270 mm (10–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Height | 292.100 mm | 11.5 in |
Mounting Diameter, maximum | 1270.000 mm | 50 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount | Threaded rod |
Packaging quantity | 1 |
Weight, net | 154.357 kg | 340.3 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse