MC-RR1050-3
Base Product: RING-MOUNTS
Three Sector Dual Radio Ring Mount
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 254–1270 mm (10–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 203.2 mm | 8 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Mounting Circumference, maximum | 3990.34 mm | 157.1 in |
Mounting Circumference, minimum | 797.56 mm | 31.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 45.722 kg | 100.8 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 254–1270 mm (10–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 203.2 mm | 8 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Mounting Circumference, maximum | 3990.34 mm | 157.1 in |
Mounting Circumference, minimum | 797.56 mm | 31.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 45.722 kg | 100.8 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Customer Drawing
Product Specification
Warranty
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse