MCG21HD-10M-B
Base Product: G21-SERIES
G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft x 2 7/8 in OD face pipes. No antenna pipes included.
Specifications
Product Classification
Product Type | High capacity monopole sector frame |
Product Series | G2 |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.2 m | 10.5 ft |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Stand-off Distance | 1125.22 mm | 44.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ring mounts (2) | Sector frames (3) | Stiff arm |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | High capacity monopole sector frame |
Product Series | G2 |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.2 m | 10.5 ft |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Stand-off Distance | 1125.22 mm | 44.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ring mounts (2) | Sector frames (3) | Stiff arm |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse