MP-PP13M-12C-126
Base Product: MP-PP-SERIES
PIM Optimized Adjustable Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (12) 2-7/8in OD x 126in Antenna Pipes
Specifications
Product Classification
Product Type | Co-location platform |
Product Brand | PIM-guard |
General Specifications
Mounting | Monopole, 304.8–1143 mm (12–45 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3200.400 mm | 126 in |
Face Width | 3.962 m | 13 ft |
Width | 3962.400 mm | 156 in |
Pipe Length | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1216.489 kg | 2681.9 lb |
Product Classification
Product Type | Co-location platform |
Product Brand | PIM-guard |
General Specifications
Mounting | Monopole, 304.8–1143 mm (12–45 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3200.400 mm | 126 in |
Face Width | 3.962 m | 13 ft |
Width | 3962.400 mm | 156 in |
Pipe Length | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1216.489 kg | 2681.9 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Specification
Warranty
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse