MP-PP13M4-B
Base Product: MP-PP-SERIES
PIM Optimized Adjustable 4-Sector Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - No Antenna Pipes Included
Specifications
Product Classification
Product Type | Co-location platform |
Product Brand | PIM-guard |
General Specifications
Mounting | Monopole, 381–1143 mm (15–45 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Face Width | 3.962 m | 13 ft |
Platform Width | 3962.400 mm | 156 in |
Width | 3962.400 mm | 156 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1925.214 kg | 4244.37 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Co-location platform |
Product Brand | PIM-guard |
General Specifications
Mounting | Monopole, 381–1143 mm (15–45 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Face Width | 3.962 m | 13 ft |
Platform Width | 3962.400 mm | 156 in |
Width | 3962.400 mm | 156 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1925.214 kg | 4244.37 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse