Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-195-10HD

Base Product: MOUNT-ACCESSORIES

Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 10 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Support rail kit

General Specifications

Mounting Pipe, 50.8–88.9 mm (2–3 1/2 in) OD
Sectors, quantity 3

Dimensions

Face Width 3.200 m | 10.5 ft
Width 3200.400 mm | 126 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 50.800 mm | 2 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover angles (12) | Hardware | Rail
Packaging quantity 1
Weight, net 135.307 kg | 298.3 lb

Product Classification

Product Type Support rail kit

General Specifications

Mounting Pipe, 50.8–88.9 mm (2–3 1/2 in) OD
Sectors, quantity 3

Dimensions

Face Width 3.200 m | 10.5 ft
Width 3200.400 mm | 126 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 50.800 mm | 2 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover angles (12) | Hardware | Rail
Packaging quantity 1
Weight, net 135.307 kg | 298.3 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification