MT-195-14
Base Product: MOUNT-ACCESSORIES
Upper Support Rail Kit for co-location platforms, 14 ft face
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD |
Sectors, quantity | 3 |
Dimensions
Height | 185.42 mm | 7.3 in |
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover angles (12) | Hardware | Rail |
Packaging quantity | 1 |
Weight, net | 115.984 kg | 255.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD |
Sectors, quantity | 3 |
Dimensions
Height | 185.42 mm | 7.3 in |
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover angles (12) | Hardware | Rail |
Packaging quantity | 1 |
Weight, net | 115.984 kg | 255.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse