Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC3752T3HD

Base Product: G22-SERIES

G22HD Series High Capacity Three Sector Frame Kit for Towers, 12.5 ft x 2.88 in OD face pipes, includes twelve 96 in x 2.38 OD antenna pipes plus six 96 in RRU Pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity Tower sector frame
Ordering Note NSTD445 Compliant

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 18
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810.000 mm | 150 in
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 50.8 mm | 2 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1092.2 mm | 43 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (12) | RRU Pipes (6) | Stiff arm | Tower attachment
Packaging quantity 1
Weight, net 886.319 kg | 1954 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type High capacity Tower sector frame
Ordering Note NSTD445 Compliant

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 18
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810.000 mm | 150 in
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 50.8 mm | 2 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1092.2 mm | 43 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (12) | RRU Pipes (6) | Stiff arm | Tower attachment
Packaging quantity 1
Weight, net 886.319 kg | 1954 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification