MTC3752T3HDX
Base Product: G22-SERIES-TOWER
G22HDX Series High Capacity Three Sector Frame Kit for Towers, 12.5 ft x 2.88 in OD face pipes, includes twelve 96 in x 2.88 OD antenna pipes plus six 96 in RRU Pipes
Specifications
Product Classification
Product Type | High capacity Tower sector frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 18 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810.000 mm | 150 in |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1092.2 mm | 43 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (12) | RRU Pipes (6) | Stiff arm | Tower attachment |
Packaging quantity | 1 |
Weight, net | 913.989 kg | 2015 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | High capacity Tower sector frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 18 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810.000 mm | 150 in |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1092.2 mm | 43 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (12) | RRU Pipes (6) | Stiff arm | Tower attachment |
Packaging quantity | 1 |
Weight, net | 913.989 kg | 2015 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse