MTC40231255
Base Product: RING-MOUNTS
Dual Universal Ring Mount (MC-RM1550-3D), 15 in to 50 in OD with (3) 4-1/2"OD x 63" Pipes
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Dimensions
Height | 1600.200 mm | 63 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (3) | Ring mounts (2) | Threaded rod | U-bolts |
Weight, net | 316.925 kg | 698.7 lb |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Dimensions
Height | 1600.200 mm | 63 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (3) | Ring mounts (2) | Threaded rod | U-bolts |
Weight, net | 316.925 kg | 698.7 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse