MTC4078HD
Base Product: MOUNT-ACCESSORIES
Heavy Duty Stiff Arm / Tieback, includes 2-7/8" OD x 198" pipe
Specifications
Product Classification
Product Type | Stiff arm mount |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 1 |
Dimensions
Length | 5029.200 mm | 198 in |
Pipe Length | 5029.200 mm | 198 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Pipe Outer Diameter | 71.120 mm | 2.8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 50.349 kg | 111 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Stiff arm mount |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 1 |
Dimensions
Length | 5029.200 mm | 198 in |
Pipe Length | 5029.200 mm | 198 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Pipe Outer Diameter | 71.120 mm | 2.8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 50.349 kg | 111 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse