MTC4112 | CORE RRU MOUNT
Base Product: RRU-MOUNTS
Core RRU Mount with 12" Stand-off - Mounts to Spine on G2 Series Mounts
Features and Benefits
Designed for G2 RHDX Series Mounts with or without Extended Spine
• Internal tower RRU mount
• Decreased PIM from radio relocation
• Increased mount stability
• Decreased face loading
• Increased mount versatility without the need for a new RRU
mount
NOTE: Requires use of RR-FA2 RRU brackets
• Internal tower RRU mount
• Decreased PIM from radio relocation
• Increased mount stability
• Decreased face loading
• Increased mount versatility without the need for a new RRU
mount
NOTE: Requires use of RR-FA2 RRU brackets
Specifications
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 3048.000 mm | 120 in |
Length | 419.100 mm | 16.5 in |
Compatible Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 88.900 mm | 3.5 in |
Stand-off Distance | 304.800 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Clamps | Hardware | Stand-off |
Packaging quantity | 1 |
Weight, net | 50.476 kg | 111.28 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 3048.000 mm | 120 in |
Length | 419.100 mm | 16.5 in |
Compatible Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 88.900 mm | 3.5 in |
Stand-off Distance | 304.800 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Clamps | Hardware | Stand-off |
Packaging quantity | 1 |
Weight, net | 50.476 kg | 111.28 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse