MTC4128 | Miscellaneous mount for site equipment
Base Product: RRU-MOUNTS
Misc Equipment Mounting Bracket for Round Members 2-3/8" to 3-1/2" OD
Features and Benefits
Equipment mount designed to accommodate miscellaneous equipment deployed on cell sites.
Kit of (2)
Specifications
Product Classification
Product Type | Bracket kit |
General Specifications
Mounting | Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD |
Dimensions
Height | 340.360 mm | 13.4 in |
Width | 236.220 mm | 9.3 in |
Length | 485.140 mm | 19.1 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 16.329 kg | 36 lb |
Product Classification
Product Type | Bracket kit |
General Specifications
Mounting | Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD |
Dimensions
Height | 340.360 mm | 13.4 in |
Width | 236.220 mm | 9.3 in |
Length | 485.140 mm | 19.1 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 16.329 kg | 36 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse