MTC9313613
Base Product: RING-MOUNTS
Three Sector Ring Mount for Wood Poles 6" to 13" OD - includes U-Bolts for 2-3/8" Pipe (Pipe not included)
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Wood pole |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 299.720 mm | 11.8 in |
Mounting Diameter, maximum | 330.200 mm | 13 in |
Mounting Diameter, minimum | 152.400 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 27.515 kg | 60.66 lb |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Wood pole |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 299.720 mm | 11.8 in |
Mounting Diameter, maximum | 330.200 mm | 13 in |
Mounting Diameter, minimum | 152.400 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 27.515 kg | 60.66 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse