PVS-050B-U
Base Product: MOUNT-REINFORCEMENT-KITS
Top Rail Reinforcement Kit for Monopole Platforms
Specifications
Product Classification
Product Type | Reinforcement kit |
Product Series | ATLAS |
General Specifications
Mounting | Round member | Square support rail |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Width | 4419.600 mm | 174 in |
Mounting Diameter, maximum | 1270 mm |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Legs |
Packaging quantity | 1 |
Weight, net | 60.214 kg | 132.75 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
Product Series | ATLAS |
General Specifications
Mounting | Round member | Square support rail |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Width | 4419.600 mm | 174 in |
Mounting Diameter, maximum | 1270 mm |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Legs |
Packaging quantity | 1 |
Weight, net | 60.214 kg | 132.75 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse