RMPP-2001
Base Product: MOUNT-REINFORCEMENT-KITS
Ring Mount Pressure Plate Bracket
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Ring mount |
Sectors, quantity | 1 |
Dimensions
Height | 139.700 mm | 5.5 in |
Width | 73.660 mm | 2.9 in |
Length | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | Hardware |
Packaging quantity | 1 |
Weight, net | 1.615 kg | 3.56 lb |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Ring mount |
Sectors, quantity | 1 |
Dimensions
Height | 139.700 mm | 5.5 in |
Width | 73.660 mm | 2.9 in |
Length | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | Hardware |
Packaging quantity | 1 |
Weight, net | 1.615 kg | 3.56 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse