RR-RM1560
Base Product: RING-MOUNTS
Six Sector Ring Mount Kit
Features and Benefits
-Ring Mount for the attachment of radios and other equipment to the tower face.
-Designed to be a single connection point to the tower reducing costs associated with adding connection points to the tower.
-Allows for up to (6) mounting pipes.
-Accommodates 2-3/8" or 2-7/8" pipes
-Mast pipes & U-bolts ordered separate
-For 2-3/8" pipes use (2) "GUB-4240" per pipe
-For 2-7/8" pipes use (2) "GUB-4350" per pipe
-Pole range of 15" to 60" diameter
-Designed to be a single connection point to the tower reducing costs associated with adding connection points to the tower.
-Allows for up to (6) mounting pipes.
-Accommodates 2-3/8" or 2-7/8" pipes
-Mast pipes & U-bolts ordered separate
-For 2-3/8" pipes use (2) "GUB-4240" per pipe
-For 2-7/8" pipes use (2) "GUB-4350" per pipe
-Pole range of 15" to 60" diameter
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Universal ring mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Monopole, 381–1524 mm (15–60 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 6 |
Dimensions
Height | 254 mm | 10 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Mounting Circumference, maximum | 4785.36 mm | 188.4 in |
Mounting Circumference, minimum | 1196.34 mm | 47.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 55.52 kg | 122.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Universal ring mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Monopole, 381–1524 mm (15–60 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 6 |
Dimensions
Height | 254 mm | 10 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Mounting Circumference, maximum | 4785.36 mm | 188.4 in |
Mounting Circumference, minimum | 1196.34 mm | 47.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 55.52 kg | 122.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Customer Drawing
Product Specification
Warranty
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse