SA-B-001
Base Product: MOUNT-ACCESSORIES
Tower Mount Bracket for Stiff Arm /Tieback for 2-3/8 in OD pipe - Pipe not included
Specifications
Product Classification
Product Type | Stiff arm mount |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 0 |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Brackets |
Packaging quantity | 1 |
Product Classification
Product Type | Stiff arm mount |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 0 |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Brackets |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse