Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SA-B10

Base Product: MOUNT-ACCESSORIES

Stiff Arm / Tieback Bracket, includes 126" pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stiff arm mount

General Specifications

Mounting Round and angle legs
Pipe, quantity 1

Dimensions

Height 203.2 mm | 8 in
Width 203.2 mm | 8 in
Length 3200.4 mm | 126 in
Pipe Length 3200.400 mm | 126 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 48.260 mm | 1.9 in
Pipe Outer Diameter 60.960 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Pipe
Packaging quantity 1
Weight, net 22.135 kg | 48.8 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Stiff arm mount

General Specifications

Mounting Round and angle legs
Pipe, quantity 1

Dimensions

Height 203.2 mm | 8 in
Width 203.2 mm | 8 in
Length 3200.4 mm | 126 in
Pipe Length 3200.400 mm | 126 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 48.260 mm | 1.9 in
Pipe Outer Diameter 60.960 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Pipe
Packaging quantity 1
Weight, net 22.135 kg | 48.8 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification